How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| BF: | 0.53 | BE1: | 0.5 in |
| L1: | 10.01 in | G: | 2.87 |
| T: | 1.188 | I: | 5.02 in |
| P: | 3.51 in | AK: | 8.5 |
| L: | 6.76 in | BD: | 9 |
| AB: | 5.57 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AA: | 12.06 | AE2: | 0.57 |
| H: | 0.53 in | AJ: | 7.25 |
| LL: | 2.95 in | V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

