How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| H: | 0.53 in | LL: | 2.95 in |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.51 in | T: | 1.188 |
| AE2: | 0.57 | U: | 0.875 in |
| L1: | 10.01 in | BD: | 9 |
| L: | 6.76 in | AA: | 12.06 |
| I: | 5.02 in | D: | 4.19 |
| BE1: | 0.5 in | G: | 2.87 |
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 19 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3 |
| Output Shaft Direction: | 2 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

