How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | D: | 4.19 |
| AJ: | 7.25 | P: | 3.51 in |
| BE1: | 0.5 in | AB: | 5.57 |
| T: | 1.188 | LL: | 2.95 in |
| G: | 2.87 | BD: | 9 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AA: | 12.06 | BF: | 0.53 |
| H: | 0.53 in | AF: | 0.25 |
| I: | 5.02 in | U: | 0.875 in |
| AG: | 6.31 | L1: | 10.01 in |
| AK: | 8.5 | V: | 2.51 in |
Technical Specifications
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.35 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

