How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | AE2: | 0.57 |
| L: | 6.76 in | U: | 0.875 in |
| P: | 3.51 in | BD: | 9 |
| BF: | 0.53 | D: | 4.19 |
| I: | 5.02 in | AJ: | 7.25 |
| AG: | 6.31 | AB: | 5.57 |
| AK: | 8.5 | G: | 2.87 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AA: | 12.06 | BE1: | 0.5 in |
| T: | 1.188 | H: | 0.53 in |
| LL: | 2.95 in | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Center Distance (in): | 3.25 | Ratio Range: | 5:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output RPM: | 339 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.14 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Model Code: | 32YFC |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

