How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AB: | 5.57 |
| BE1: | 0.5 in | D: | 4.19 |
| G: | 2.87 | AG: | 6.31 |
| AF: | 0.25 | AJ: | 7.25 |
| T: | 1.188 | V: | 2.51 in |
| L1: | 10.01 in | U: | 0.875 in |
| BF: | 0.53 | L: | 6.76 in |
| AA: | 12.06 | AK: | 8.5 |
| AE2: | 0.57 | P: | 3.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.91 | Model Code: | 32YFC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

