How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 10.01 in | L: | 6.76 in |
| BE1: | 0.5 in | U: | 0.875 in |
| LL: | 2.95 in | AF: | 0.25 |
| D: | 4.19 | P: | 3.51 in |
| AA: | 12.06 | BD: | 9 |
| I: | 5.02 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | T: | 1.188 |
| AG: | 6.31 | AE2: | 0.57 |
| V: | 2.51 in | AB: | 5.57 |
| AK: | 8.5 | G: | 2.87 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.91 |
| Assembly: | YFC-2 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Series Code: | OE | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

