How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 6.31 | U: | 0.875 in |
| I: | 5.02 in | AE2: | 0.57 |
| AF: | 0.25 | P: | 3.51 in |
| AA: | 12.06 | BE1: | 0.5 in |
| D: | 4.19 | T: | 1.188 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| L: | 6.76 in | AB: | 5.57 |
| LL: | 2.95 in | G: | 2.87 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Ratio: | 50:1 |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.91 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

