How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| T: | 1.188 | U: | 0.875 in |
| D: | 4.19 | G: | 2.87 |
| P: | 3.51 in | V: | 2.51 in |
| AA: | 12.06 | LL: | 2.95 in |
| L: | 6.76 in | I: | 5.02 in |
| AB: | 5.57 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AK: | 8.5 | AF: | 0.25 |
| AE2: | 0.57 | L1: | 10.01 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.57 | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

