How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 4.19 |
| AG: | 6.31 | T: | 1.188 |
| L: | 6.76 in | V: | 2.51 in |
| H: | 0.53 in | G: | 2.87 |
| BD: | 9 | AA: | 12.06 |
| AE2: | 0.57 | P: | 3.51 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AF: | 0.25 | BE1: | 0.5 in |
| LL: | 2.95 in | AB: | 5.57 |
| L1: | 10.01 in | I: | 5.02 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 7.84 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

