How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | V: | 2.51 in |
| BD: | 9 | AB: | 5.57 |
| AK: | 8.5 | L1: | 10.01 in |
| BE1: | 0.5 in | L: | 6.76 in |
| G: | 2.87 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BF: | 0.53 | H: | 0.53 in |
| P: | 3.51 in | AJ: | 7.25 |
| I: | 5.02 in | U: | 0.875 in |
| AF: | 0.25 | AE2: | 0.57 |
| T: | 1.188 | AA: | 12.06 |
Technical Specifications
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 7.84 |
| Output RPM: | 233 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

