How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AB: | 5.57 |
| P: | 3.51 in | BE1: | 0.5 in |
| LL: | 2.95 in | AA: | 12.06 |
| U: | 0.875 in | L: | 6.76 in |
| AF: | 0.25 | AE2: | 0.57 |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.51 in | I: | 5.02 in |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 2.87 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BD: | 9 | AG: | 6.31 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.03 | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

