How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AG: | 6.31 |
| AK: | 8.5 | T: | 1.188 |
| D: | 4.19 | AA: | 12.06 |
| P: | 3.51 in | U: | 0.875 in |
| BF: | 0.53 | L: | 6.76 in |
| AJ: | 7.25 | AB: | 5.57 |
| G: | 2.87 | V: | 2.51 in |
| AE2: | 0.57 | L1: | 10.01 in |
| I: | 5.02 in | LL: | 2.95 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output RPM: | 175 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.03 |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Bore Code: | 19 | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

