How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| D: | 4.19 | T: | 1.188 |
| G: | 2.87 | AB: | 5.57 |
| U: | 0.875 in | AE2: | 0.57 |
| BE1: | 0.5 in | V: | 2.51 in |
| BF: | 0.53 | BD: | 9 |
| AG: | 6.31 | L1: | 10.01 in |
| P: | 3.51 in | LL: | 2.95 in |
| H: | 0.53 in | L: | 6.76 in |
| I: | 5.02 in | AF: | 0.25 |
| AA: | 12.06 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

