How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | LL: | 2.95 in |
| D: | 4.19 | AF: | 0.25 |
| BE1: | 0.5 in | T: | 1.188 |
| P: | 3.51 in | L1: | 10.01 in |
| AE2: | 0.57 | AJ: | 7.25 |
| U: | 0.875 in | V: | 2.51 in |
| AG: | 6.31 | I: | 5.02 in |
| BD: | 9 | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 12.06 | G: | 2.87 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 5.28 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

