How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | AE2: | 0.57 |
| BD: | 9 | G: | 2.87 |
| P: | 3.51 in | BF: | 0.53 |
| AJ: | 7.25 | AA: | 12.06 |
| L: | 6.76 in | BE1: | 0.5 in |
| H: | 0.53 in | AF: | 0.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | T: | 1.188 |
| LL: | 2.95 in | AG: | 6.31 |
| AK: | 8.5 | L1: | 10.01 in |
Technical Specifications
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.19 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

