How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AG: | 6.31 |
| AF: | 0.25 | D: | 4.19 |
| AE2: | 0.57 | P: | 3.51 in |
| AB: | 5.57 | I: | 5.02 in |
| V: | 2.51 in | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AJ: | 7.25 |
| L1: | 10.01 in | U: | 0.875 in |
| L: | 6.76 in | AA: | 12.06 |
| BD: | 9 | G: | 2.87 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 4.19 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

