How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| L1: | 10.01 in | AK: | 8.5 |
| H: | 0.53 in | G: | 2.87 |
| T: | 1.188 | L: | 6.76 in |
| D: | 4.19 | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.57 |
| AG: | 6.31 | U: | 0.875 in |
| BF: | 0.53 | AA: | 12.06 |
| AB: | 5.57 | BD: | 9 |
| I: | 5.02 in | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.19 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

