How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| V: | 2.51 in | T: | 1.188 |
| L1: | 10.01 in | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 5.02 in | P: | 3.51 in |
| AB: | 5.57 | AJ: | 7.25 |
| AA: | 12.06 | LL: | 2.95 in |
| U: | 0.875 in | G: | 2.87 |
| L: | 6.76 in | AE2: | 0.57 |
| AF: | 0.25 | AG: | 6.31 |
| D: | 4.19 | BD: | 9 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.19 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

