How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BF: | 0.53 |
| I: | 5.02 in | AF: | 0.25 |
| H: | 0.53 in | AE2: | 0.57 |
| BE1: | 0.5 in | AK: | 8.5 |
| L: | 6.76 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AB: | 5.57 | AA: | 12.06 |
| P: | 3.51 in | U: | 0.875 in |
| BD: | 9 | AG: | 6.31 |
| G: | 2.87 | AJ: | 7.25 |
| L1: | 10.01 in | T: | 1.188 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Model Code: | 32YFC | Output RPM: | 70 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

