How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | LL: | 2.95 in |
| AG: | 6.31 | G: | 2.87 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 12.06 | P: | 3.51 in |
| AE2: | 0.57 | BD: | 9 |
| T: | 1.188 | I: | 5.02 in |
| D: | 4.19 | L1: | 10.01 in |
| AB: | 5.57 | V: | 2.51 in |
| AK: | 8.5 | U: | 0.875 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Ratio: | 25:1 | Bore Code: | 19 |
| Model Code: | 32YFC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 70 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

