How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| U: | 0.875 in | AB: | 5.57 |
| T: | 1.188 | V: | 2.51 in |
| AF: | 0.25 | AA: | 12.06 |
| G: | 2.87 | AE2: | 0.57 |
| L: | 6.76 in | L1: | 10.01 in |
| AG: | 6.31 | BE1: | 0.5 in |
| P: | 3.51 in | LL: | 2.95 in |
| BD: | 9 | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

