How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | L: | 6.76 in |
| U: | 0.875 in | AJ: | 7.25 |
| T: | 1.188 | AG: | 6.31 |
| V: | 2.51 in | AE2: | 0.57 |
| G: | 2.87 | BD: | 9 |
| AA: | 12.06 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | P: | 3.51 in |
| AF: | 0.25 | D: | 4.19 |
| I: | 5.02 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

