How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 6.31 |
| LL: | 2.95 in | V: | 2.51 in |
| AE2: | 0.57 | I: | 5.02 in |
| AA: | 12.06 | L: | 6.76 in |
| L1: | 10.01 in | P: | 3.51 in |
| H: | 0.53 in | BD: | 9 |
| U: | 0.875 in | AF: | 0.25 |
| G: | 2.87 | D: | 4.19 |
| AB: | 5.57 | T: | 1.188 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 2.35 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio Range: | 40:1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

