How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.57 | LL: | 2.95 in |
| L: | 6.76 in | L1: | 10.01 in |
| V: | 2.51 in | AF: | 0.25 |
| AJ: | 7.25 | D: | 4.19 |
| T: | 1.188 | AA: | 12.06 |
| U: | 0.875 in | AB: | 5.57 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 5:1 |
| Gear Type: | Worm | Bore Code: | 19 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 9.14 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

