How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.188 |
| AE2: | 0.57 | U: | 0.875 in |
| I: | 5.02 in | AK: | 8.5 |
| V: | 2.51 in | H: | 0.53 in |
| L: | 6.76 in | P: | 3.51 in |
| AG: | 6.31 | AB: | 5.57 |
| BD: | 9 | BF: | 0.53 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| G: | 2.87 | BE1: | 0.5 in |
| L1: | 10.01 in | D: | 4.19 |
| AF: | 0.25 | LL: | 2.95 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 35 | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.91 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

