How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 2.51 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | T: | 1.188 |
| H: | 0.53 in | AA: | 12.06 |
| AF: | 0.25 | P: | 3.51 in |
| LL: | 2.95 in | AB: | 5.57 |
| BE1: | 0.5 in | I: | 5.02 in |
| G: | 2.87 | D: | 4.19 |
| AJ: | 7.25 | U: | 0.875 in |
| AE2: | 0.57 | AG: | 6.31 |
| BD: | 9 | L: | 6.76 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 32YFC | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.91 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

