How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 5.57 | D: | 4.19 |
| U: | 0.875 in | AF: | 0.25 |
| AA: | 12.06 | LL: | 2.95 in |
| BD: | 9 | I: | 5.02 in |
| L: | 6.76 in | AG: | 6.31 |
| P: | 3.51 in | G: | 2.87 |
| T: | 1.188 | AK: | 8.5 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Output RPM: | 35 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

