How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.19 |
| AF: | 0.25 | BE1: | 0.5 in |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | U: | 0.875 in |
| AG: | 6.31 | AA: | 12.06 |
| V: | 2.51 in | L1: | 10.01 in |
| I: | 5.02 in | P: | 3.51 in |
| AJ: | 7.25 | AE2: | 0.57 |
| T: | 1.188 | L: | 6.76 in |
| LL: | 2.95 in | G: | 2.87 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Motor Frame Size: | 210TC | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Assembly: | YFC-2 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

