How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 0.875 in |
| P: | 3.51 in | D: | 4.19 |
| G: | 2.87 | BD: | 9 |
| H: | 0.53 in | BF: | 0.53 |
| L1: | 10.01 in | I: | 5.02 in |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| L: | 6.76 in | T: | 1.188 |
| AF: | 0.25 | V: | 2.51 in |
| LL: | 2.95 in | AK: | 8.5 |
| AA: | 12.06 | AG: | 6.31 |
Technical Specifications
| Assembly: | YFC-2 | Bore Code: | 19 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 1.57 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

