How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AF: | 0.25 |
| L: | 6.76 in | V: | 2.51 in |
| I: | 5.02 in | AE2: | 0.57 |
| D: | 4.19 | T: | 1.188 |
| BE1: | 0.5 in | P: | 3.51 in |
| U: | 0.875 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| AA: | 12.06 | H: | 0.53 in |
| BF: | 0.53 | G: | 2.87 |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | LL: | 2.95 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 7.84 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output RPM: | 233 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Model Code: | 32YFC | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

