How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | L: | 6.76 in |
| V: | 2.51 in | AJ: | 7.25 |
| BD: | 9 | AA: | 12.06 |
| L1: | 10.01 in | AF: | 0.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 6.31 | LL: | 2.95 in |
| G: | 2.87 | AB: | 5.57 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| T: | 1.188 | AK: | 8.5 |
| U: | 0.875 in | H: | 0.53 in |
| P: | 3.51 in | D: | 4.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.03 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

