How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | L1: | 10.01 in |
| BD: | 9 | I: | 5.02 in |
| AG: | 6.31 | T: | 1.188 |
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.95 in | U: | 0.875 in |
| P: | 3.51 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| L: | 6.76 in | AK: | 8.5 |
| AE2: | 0.57 | AB: | 5.57 |
| V: | 2.51 in | D: | 4.19 |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

