How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AE2: | 0.57 |
| P: | 3.51 in | V: | 2.51 in |
| LM: | 9.01 | BD: | 5.88 |
| U: | 0.875 in | D: | 4.19 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | T: | 1.188 |
| AG: | 6.31 | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| AA: | 12.06 | AB: | 5.57 |
| BF: | 0.41 | I: | 5.02 in |
| AK: | 4.5 | G: | 2.87 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 32YFC |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

