How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 5.02 in |
| LL: | 2.95 in | AB: | 5.57 |
| AJ: | 5.88 | T: | 1.188 |
| BF: | 0.41 | L: | 6.76 in |
| G: | 2.87 | D: | 4.19 |
| AG: | 6.31 | AK: | 4.5 |
| LM: | 9.01 | H: | 0.53 in |
| BD: | 5.88 | AA: | 12.06 |
| V: | 2.51 in | P: | 3.51 in |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| BE: | 0.38 in | AE2: | 0.57 |
Technical Specifications
| Model Code: | 32YFC | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 7.03 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

