How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.95 in |
| AB: | 5.57 | AE2: | 0.57 |
| L: | 6.76 in | BE: | 0.38 in |
| AG: | 6.31 | BF: | 0.41 |
| P: | 3.51 in | AF: | 0.25 |
| D: | 4.19 | LM: | 9.01 |
| I: | 5.02 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| U: | 0.875 in | AA: | 12.06 |
| V: | 2.51 in | T: | 1.188 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

