How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.57 |
| AK: | 4.5 | U: | 0.875 in |
| T: | 1.188 | LL: | 2.95 in |
| AB: | 5.57 | I: | 5.02 in |
| BD: | 5.88 | AA: | 12.06 |
| L: | 6.76 in | V: | 2.51 in |
| D: | 4.19 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AJ: | 5.88 | G: | 2.87 |
| LM: | 9.01 | AG: | 6.31 |
Technical Specifications
| Ratio: | 100:1 | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.691 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

