How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AB: | 5.57 |
| G: | 2.87 | AA: | 12.06 |
| AK: | 4.5 | AF: | 0.25 |
| L: | 6.76 in | LM: | 9.01 |
| LL: | 2.95 in | V: | 2.51 in |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 5.02 in | P: | 3.51 in |
| AG: | 6.31 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.188 | AE2: | 0.57 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.691 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 17.5 | Ratio Range: | 100:1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

