How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | L: | 6.76 in |
| BE: | 0.38 in | H: | 0.53 in |
| T: | 1.188 | LL: | 2.95 in |
| AB: | 5.57 | P: | 3.51 in |
| AE2: | 0.57 | V: | 2.51 in |
| D: | 4.19 | BD: | 5.88 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | I: | 5.02 in |
| AK: | 4.5 | AA: | 12.06 |
| AF: | 0.25 | G: | 2.87 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Output Diameter (in): | 1.188 in |
| Ratio: | 15:1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 5.28 | Gear Type: | Worm |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

