How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | T: | 1.188 |
| AF: | 0.25 | AB: | 5.57 |
| L: | 6.76 in | AE2: | 0.57 |
| U: | 0.875 in | AK: | 4.5 |
| I: | 5.02 in | H: | 0.53 in |
| BE: | 0.38 in | V: | 2.51 in |
| LM: | 9.01 | BF: | 0.41 |
| AG: | 6.31 | AJ: | 5.88 |
| AA: | 12.06 | D: | 4.19 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | G: | 2.87 |
Technical Specifications
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.28 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 117 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 2.50 | Ratio: | 15:1 |
| Series Code: | OE | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

