How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| LL: | 2.95 in | H: | 0.53 in |
| AB: | 5.57 | P: | 3.51 in |
| G: | 2.87 | T: | 1.188 |
| U: | 0.875 in | BD: | 5.88 |
| LM: | 9.01 | AE2: | 0.57 |
| D: | 4.19 | AF: | 0.25 |
| BF: | 0.41 | V: | 2.51 in |
| AJ: | 5.88 | L: | 6.76 in |
| AK: | 4.5 | AA: | 12.06 |
| I: | 5.02 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Model Code: | 32YFC | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 4.19 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

