How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 12.06 |
| D: | 4.19 | I: | 5.02 in |
| V: | 2.51 in | U: | 0.875 in |
| AE2: | 0.57 | AJ: | 5.88 |
| L: | 6.76 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| G: | 2.87 | AB: | 5.57 |
| AG: | 6.31 | H: | 0.53 in |
| LL: | 2.95 in | BF: | 0.41 |
| BD: | 5.88 | T: | 1.188 |
| LM: | 9.01 | AF: | 0.25 |
Technical Specifications
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 4.19 |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

