How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AF: | 0.25 |
| I: | 5.02 in | P: | 3.51 in |
| D: | 4.19 | U: | 0.875 in |
| H: | 0.53 in | LL: | 2.95 in |
| V: | 2.51 in | BD: | 5.88 |
| AG: | 6.31 | L: | 6.76 in |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.188 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| G: | 2.87 | BF: | 0.41 |
| AB: | 5.57 | AA: | 12.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Gear Type: | Worm |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

