How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 5.02 in |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 12.06 | LM: | 9.01 |
| BE: | 0.38 in | AF: | 0.25 |
| AG: | 6.31 | T: | 1.188 |
| U: | 0.875 in | AB: | 5.57 |
| D: | 4.19 | P: | 3.51 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | L: | 6.76 in |
| G: | 2.87 | AK: | 4.5 |
| LL: | 2.95 in | AE2: | 0.57 |
Technical Specifications
| Bore Code: | 19 | Output RPM: | 58.3 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Model Code: | 32YFC | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 3 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

