How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BD: | 5.88 |
| L: | 6.76 in | U: | 0.875 in |
| LM: | 9.01 | AJ: | 5.88 |
| AB: | 5.57 | I: | 5.02 in |
| P: | 3.51 in | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | H: | 0.53 in |
| D: | 4.19 | G: | 2.87 |
| V: | 2.51 in | AF: | 0.25 |
| AG: | 6.31 | AA: | 12.06 |
| BF: | 0.41 | T: | 1.188 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Bore Code: | 19 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58.3 | Assembly: | YFC-2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

