How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| D: | 4.19 | L: | 6.76 in |
| AB: | 5.57 | H: | 0.53 in |
| AG: | 6.31 | AE2: | 0.57 |
| AF: | 0.25 | BD: | 5.88 |
| BF: | 0.41 | AA: | 12.06 |
| AJ: | 5.88 | LL: | 2.95 in |
| BE: | 0.38 in | G: | 2.87 |
| T: | 1.188 | I: | 5.02 in |
| LM: | 9.01 | AK: | 4.5 |
Technical Specifications
| Ratio: | 30:1 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

