How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AF: | 0.25 |
| G: | 2.87 | LL: | 2.95 in |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | L: | 6.76 in |
| U: | 0.875 in | V: | 2.51 in |
| I: | 5.02 in | AG: | 6.31 |
| AB: | 5.57 | D: | 4.19 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| H: | 0.53 in | AE2: | 0.57 |
| AK: | 4.5 | LM: | 9.01 |
| BE: | 0.38 in | AA: | 12.06 |
Technical Specifications
| Model Code: | 32YFC | Output RPM: | 43.8 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.35 | Bore Code: | 19 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

