How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.41 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AB: | 5.57 |
| LM: | 9.01 | AG: | 6.31 |
| H: | 0.53 in | L: | 6.76 in |
| U: | 0.875 in | AA: | 12.06 |
| G: | 2.87 | BE: | 0.38 in |
| D: | 4.19 | AK: | 4.5 |
| P: | 3.51 in | AE2: | 0.57 |
| I: | 5.02 in | BD: | 5.88 |
| T: | 1.188 | LL: | 2.95 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.35 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

