How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| U: | 0.875 in | P: | 3.51 in |
| AA: | 12.06 | BE: | 0.38 in |
| LL: | 2.95 in | D: | 4.19 |
| I: | 5.02 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AJ: | 5.88 | G: | 2.87 |
| T: | 1.188 | AB: | 5.57 |
| AF: | 0.25 | LM: | 9.01 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.14 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Ratio: | 5:1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Bore Code: | 19 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

