How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | LM: | 9.01 |
| L: | 6.76 in | AE2: | 0.57 |
| AA: | 12.06 | BD: | 5.88 |
| G: | 2.87 | U: | 0.875 in |
| BF: | 0.41 | AB: | 5.57 |
| LL: | 2.95 in | AG: | 6.31 |
| AF: | 0.25 | BE: | 0.38 in |
| V: | 2.51 in | AK: | 4.5 |
| D: | 4.19 | I: | 5.02 in |
| P: | 3.51 in | H: | 0.53 in |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 9.14 | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Model Code: | 32YFC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 339 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

