How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 6.76 in |
| LL: | 2.95 in | V: | 2.51 in |
| AB: | 5.57 | I: | 5.02 in |
| BF: | 0.41 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AJ: | 5.88 | AG: | 6.31 |
| AF: | 0.25 | G: | 2.87 |
| U: | 0.875 in | H: | 0.53 in |
| LM: | 9.01 | T: | 1.188 |
| AK: | 4.5 | AA: | 12.06 |
| D: | 4.19 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.91 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

